|
EPD Extension Kit for MSP430 LaunchPad
|
Directories | |
| directory | EPD_Kit_Tool |
| directory | Pervasive_Displays_small_EPD |
Files | |
| file | conf_EPD.h [code] |
| The EPD configurations. | |
| file | image_data.c |
| The image data arrays of each EPD size. | |
| file | image_data.h [code] |
| The definition of image data arrays. | |
| file | main.c |
| Sample project code for demonstrating Pervasive Displays Inc. 1.44", 2" or 2.7" EPD. | |
1.8.3.1